SLTS278J November 2010 – March 2020 PTH08T250W
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The UVLO feature of the PTH08T250W module allows for limited adjustment of the ON threshold voltage. The adjustment is made via the Inhbit/UVLO Prog control pin (pin 11) using a single resistor (see Figure 19). When pin 11 is left open circuit, the ON threshold voltage is internally set to its default value, which is 4.3 volts. The ON threshold might need to be raised if the module is powered from a tightly regulated 12-V bus. Adjusting the threshold prevents the module from operating if the input bus fails to completely rise to its specified regulation voltage.
Equation 4 determines the value of RUVLO required to adjust VTHD to a new value. The default value is 4.3 V, and it may only be adjusted to a higher value.
Table 7 lists the standard resistor values for RUVLO for different values of the on-threshold (VTHD) voltage.
VTHD (V) | 5.5 | 6.0 | 6.5 | 7.0 | 7.5 | 8.0 | 8.5 | 9.0 | 9.5 | 10.0 | 10.5 | 11.0 |
RUVLO (kΩ) | 255 | 165 | 121 | 95.3 | 78.7 | 68.1 | 59.0 | 52.3 | 46.4 | 42.2 | 39.2 | 35.7 |