7 Specifications
7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage, V+ to V– |
|
7 |
V |
Output short circuit |
Continuous |
|
Operating temperature |
–55 |
135 |
°C |
Junction temperature |
|
150 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
7.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±2000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
7.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
VIN |
Input voltage |
VREF + 0.05(1) |
5.5 |
V |
ILOAD |
Load current |
|
25 |
mA |
TA |
Operating temperature |
–40 |
125 |
°C |
(1) Minimum supply voltage for the REF3112 is 1.8 V.
7.4 Thermal Information
THERMAL METRIC(1) |
REF31xx |
UNIT |
DBZ (SOT-23) |
3 PINS |
RθJA |
Junction-to-ambient thermal resistance |
292.9 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance |
124.4 |
°C/W |
RθJB |
Junction-to-board thermal resistance |
89 |
°C/W |
ψJT |
Junction-to-top characterization parameter |
11.4 |
°C/W |
ψJB |
Junction-to-board characterization parameter |
87.6 |
°C/W |
RθJC(bot) |
Junction-to-case (bottom) thermal resistance |
— |
°C/W |
(1) For more information about traditional and new thermal metrics, see the
Semiconductor and IC Package Thermal Metrics application report,
SPRA953.
7.5 Electrical Characteristics
at TA = 25°C, ILOAD = 0 mA, and VIN = 5 V (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
REF3312(1) — 1.25 V |
VOUT |
Output voltage |
|
1.2475 |
1.25 |
1.2525 |
V |
|
Initial accuracy |
|
–0.2% |
|
0.2% |
|
|
Output voltage noise |
f = 0.1 Hz to 10 Hz |
|
17 |
|
μVPP |
f = 10 Hz to 10 kHz |
|
24 |
|
μVRMS |
REF3120 — 2.048 V |
VOUT |
Output voltage |
|
2.0439 |
2.048 |
2.0521 |
V |
|
Initial accuracy |
|
–0.2% |
|
0.2% |
|
|
Output voltage noise |
f = 0.1Hz to 10Hz |
|
27 |
|
μVPP |
f = 10Hz to 10kHz |
|
39 |
|
μVRMS |
REF3125 — 2.5 V |
VOUT |
Output voltage |
|
2.495 |
2.5 |
2.505 |
V |
|
Initial accuracy |
|
–0.2% |
|
0.2% |
|
|
Output voltage noise |
f = 0.1Hz to 10Hz |
|
33 |
|
μVPP |
f = 10Hz to 10kHz |
|
48 |
|
μVRMS |
REF3130 — 3 V |
VOUT |
Output voltage |
|
2.994 |
3 |
3.006 |
V |
|
Initial accuracy |
|
–0.2% |
|
0.2% |
|
|
Output voltage noise |
f = 0.1Hz to 10Hz |
|
39 |
|
μVPP |
f = 10Hz to 10kHz |
|
57 |
|
μVRMS |
REF3133 — 3.3 V |
VOUT |
Output voltage |
|
3.2934 |
3.3 |
3.3066 |
V |
|
Initial accuracy |
|
–0.2% |
|
0.2% |
|
|
Output voltage noise |
f = 0.1Hz to 10Hz |
|
43 |
|
μVPP |
f = 10Hz to 10kHz |
|
63 |
|
μVRMS |
REF3140 — 4.096 V |
VOUT |
Output voltage |
|
4.0878 |
4.096 |
4.1042 |
V |
|
Initial accuracy |
|
–0.2% |
|
0.2% |
|
|
Output voltage noise |
f = 0.1Hz to 10Hz |
|
53 |
|
μVPP |
f = 10Hz to 10kHz |
|
78 |
|
μVRMS |
REF31xx (REF3112, REF3120, REF3125, REF3130, REF3133, REF3140) |
dVOUT/dT |
Output voltage temperature drift(2) |
TA = 0°C to 70°C. |
|
5 |
15 |
ppm/°C |
TA = –40°C to +125°C . |
|
10 |
20 |
|
Long-term stability |
0 to 1000 hours |
|
70 |
|
ppm |
|
Line regulation |
VREF + 0.05(1) ≤ VIN ≤ 5.5V |
|
20 |
65 |
ppm/V |
dVOUT/dILOAD |
Load regulation(3) |
Sourcing |
0mA < ILOAD < 10mA, VIN = VREF + 250mV(1) |
|
10 |
30 |
µV/mA |
Sinking |
–10mA < ILOAD < 0mA, VIN = VREF + 100mV(1) |
|
20 |
50 |
dT |
Thermal hysteresis(4) |
First Cycle |
|
|
100 |
|
ppm |
Additional Cycles |
|
|
25 |
|
VIN – VOUT |
Dropout voltage(1) |
TA = –40°C to +125°C. |
|
5 |
50 |
mV |
ILOAD |
Output current |
|
–10 |
|
10 |
mA |
ISC |
Short-circuit current |
Sourcing |
|
|
50 |
|
mA |
Sinking |
|
|
40 |
|
|
Turnon settling time |
To 0.1% at VIN = +5V with CL = 0μF |
|
400 |
|
µs |
POWER SUPPLY |
VS |
Voltage |
ILOAD = 0, TA = –40°C to +125°C. |
VREF + 0.05(1) |
|
5.5 |
V |
IQ |
Quiescent current |
ILOAD = 0, TA = 25°C |
|
100 |
115 |
µA |
ILOAD = 0, TA = –40°C to +125°C |
|
115 |
135 |
(1) Minimum supply voltage for the REF3112 is 1.8 V.
(2) Box Method used to determine temperature drift.
(3) Typical value of load regulation reflects measurements using force and sense contacts; see
Load Regulation.
7.6 Typical Characteristics
At TA = 25°C, VIN = 5-V power supply, and REF3125 is used for typical characteristic measurements, unless otherwise noted.
Figure 1. Temperature Drift (0°C to 70°C)
Figure 3. Output Voltage vs Temperature
Figure 5. Quiescent Current vs Temperature
Figure 7. PSRR vs Frequency
Figure 9. Output Voltage vs Load Current
Figure 11. 0.1-Hz to 10-Hz Noise
Figure 13. Line Transient CL = 0 pF
Figure 15. Load Transient CL = 0 pF, ±10-mA Output Pulse
Figure 17. Load Transient CL = 0 pF, ±1-mA Output Pulse
Figure 19. REF3125 Start-Up
Figure 2. Temperature Drift (–40°C to +125°C)
Figure 4. Dropout Voltage vs Load Current
Figure 6. Output Impedance vs Frequency
Figure 8. Output vs Supply
Figure 10. Step Response, CL = 0, 5-V Start-Up
Figure 12. REF3112 Long-Term Stability
Figure 14. Line Transient CL = 10 μF
Figure 16. Load Transient CL = 1 µF, ±10-mA Output Pulse
Figure 18. Load Transient CL = 1 µF, ±1-mA Output Pulse