JAJSDR2F September 2017 – June 2021 REF3425 , REF3430 , REF3433 , REF3440 , REF3450
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ACCURACY AND DRIFT | |||||||
Output voltage accuracy | TA = 25℃ | –0.05 | 0.05 | % | |||
Output voltage temperature coefficient (1) | –40°C ≤ TA ≤ 125°C | 2.5 | 6 | ppm/°C | |||
LINE & LOAD REGULATION | |||||||
ΔVO/ΔVIN | Line Regulation | VIN = VOUT + VDO (2) to 12 V | 2 | 15 | ppm/V | ||
ΔVO/ΔIL | Load Regulation | IL = 0 mA to 10mA, VIN = VOUT+ VDO (3) | Sourcing | 20 | 30 | ppm/mA | |
IL = 0 mA to –10mA, VIN = VOUT+ VDO, TA = 25°C (3) | Sinking, REF3425 | 40 | 70 | ||||
Sinking, REF3430 | 43 | 75 | |||||
Sinking, REF3433 | 48 | 84 | |||||
Sinking, REF3440 | 60 | 98 | |||||
Sinking, REF3450 | 70 | 140 | |||||
ISC | Short circuit current | VOUT = 0 V at TA = 25°C | 18 | 22 | mA | ||
NOISE | |||||||
enp-p | Low frequency noise (4) | 0.1Hz ≤ f ≤ 10Hz | 5 | µVp-p/V | |||
0.1Hz ≤ f ≤ 10Hz (REF3440 and REF3450) | 3.8 | ||||||
en | Integrated wide band noise | 10Hz ≤ f ≤ 10kHz | 24 | µVrms | |||
en | Output voltage noise density | f = 1kHz | 0.25 | ppm/√Hz
|
|||
f = 1kHz (REF3440 and REF3450) | 0.2 | ||||||
LONG TERM STABILITY AND HYSTERESIS | |||||||
Long-term stability (5) | DBV Package | 0 to 1000h at 35°C | 25 | ppm | |||
1000h to 2000h at 35°C | 10 | ||||||
Output voltage thermal hysteresis (6) | DBV Package | 25°C, –40°C,125°C, 25°C Cycle 1 | 30 | ppm | |||
25°C, –40°C,125°C, 25°C Cycle 2 | 10 | ||||||
TURN-ON TIME | |||||||
tON | Turn-on time | 0.1% of output voltage settling, CL = 10 µF | 2.5 | ms | |||
CAPACITIVE LOAD | |||||||
CL | Stable output capacitor range | –40°C ≤ TA ≤ 125°C | 0.1 | 10 | µF | ||
OUTPUT VOLTAGE | |||||||
VOUT | Output voltage | REF3425, REF3425T | 2.5 | V | |||
REF3430, REF3430T | 3.0 | ||||||
REF3433, REF3433T | 3.3 | ||||||
REF3440, REF3440T | 4.096 | ||||||
REF3450, REF3450T | 5.0 | ||||||
POWER SUPPLY | |||||||
VIN | Input voltage | VOUT + VDO | 12 | V | |||
IL | Output current capacity | VIN = VOUT + VDO to 12 V | –10 | 10 | mA | ||
IQ | Quiescent current | Active mode | 72 | 95 | µA | ||
Shutdown mode | 2.5 | 3 | |||||
VEN | ENABLE pin voltage | Voltage reference in active mode (EN = 1) | 1.6 | V | |||
Voltage reference in shutdown mode (EN = 0) | 0.5 | ||||||
VDO | Dropout voltage | IL = 0 mA | 50 | 100 | mV | ||
IL = 10 mA | 500 | ||||||
IEN | ENABLE pin leakage current | VEN = VIN = 12V | 1 | 2 | µA |