JAJSRL2A October 2023 – December 2023 RES11A-Q1
ADVMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The RES11A-Q1 consists of four precision thin-film SiCr resistors, arranged to form two matched dividers. The device has two input resistors, RIN1 and RIN2, both nominally 1 kΩ. The device also has two gain resistors, RG1 and RG2, with values that depend on the nominal ratio (RGx / RINx) of the RES11A-Q1 device in question. The resistors are arranged with RIN1 and RG1 in series to form the first divider, and RIN2 and RG2 in series to form the second divider. Two GND pins are also provided to bias the device substrate.