SLPS764 September 2024 RES60A-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HVIN | 4 | Input | High-voltage input of divider |
LVIN | 5 | Input | Low-voltage input of divider |
MID | 6 | Output | Center tap of divider |
NC | 1, 2, 3 | — | Noninternally-connected pins on high-voltage side. Solder to the PCB for best board-level reliability. The exposed metal area of these pins must be considered as part of any creepage and clearance calculations. |
NC | 7, 8 | — | Noninternally-connected pins on low-voltage side. Solder to the PCB for best board-level reliability. The exposed metal area of these pins must be considered as part of any creepage and clearance calculations. |