The TI Tag-it™ HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
RF37S114HTFJB | RFIDP (0) | 4 mm × 4 mm x 0.66 mm |
Figure 1-1 shows the transponder.
DATE | REVISION | NOTES |
---|---|---|
November 2015 | * | Initial Release |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA | Operating temperature | –25 | 70 | °C |
TSTG | Storage temperature | –40 | 85 | °C |
Device is fully encapsulated and protected. No ESD classification applies.
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA | Operating temperature | –25 | 70 | °C |
PARAMETER | RF37S114HTFJB |
---|---|
Supported standard | ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3 |
Recommended operating frequency | 13.56 MHz |
Typical read activation field strength (at 25°C) | 136.0 dBµA/m |
Typical write activation field strength (at 25°C) | 136.0 dBµA/m |
Factory programmed read-only number | 64 bits |
Memory (user programmable) | 256 bits organized in eight 32-bit blocks |
Typical programming cycles (at 25°C) | 100000 |
Data retention time (at 55°C) | >10 years |
Simultaneous identification of tags | Up to 50 tags per second (reader and antenna dependent) |
PARAMETER | RF37S114HTFJB |
---|---|
Dimensions | 4 mm × 4 mm × 0.66 mm ±0.1 mm |