JAJSL60F April 1977 – January 2021 SG2524 , SG3524
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The oscillator controls the frequency of the SG2524 and is programmed by RT and CT as shown in Figure 10-6.
where
Practical values of CT fall between 0.001 μF and 0.1 μF. Practical values of RT fall between 1.8 kΩ and 100 kΩ. This results in a frequency range typically from 130 Hz to 722 kHz.