over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage range |
–0.5 |
7 |
V |
VI |
Input voltage range(2) |
–0.5 |
7 |
V |
VO |
Voltage range applied to any output in the
disabled or power-off state |
–0.5 |
5.5 |
V |
VO |
Voltage range applied to any output in the high
state |
–0.5 |
VCC |
V |
IIK |
Input clamp current |
|
–30 |
mA |
IOL |
Current into any output in the low state |
SN54BCT374 |
|
96 |
mA |
SN74BCT374 |
|
128 |
Tstg |
Storage temperature range(3) |
–65 |
150 |
°C |
(1) Stresses beyond those listed under absolute maximum
ratings may cause permanent damage to the device. These are stress
ratings only, and functional operation of the device at these or any other
conditions beyond those indicated under recommended operating conditions
is not implied. Exposure to absolute-maximum-rated conditions for extended
periods may affect device reliability.
(2) The negative input voltage rating may be exceeded if the input
clamp current rating is observed.
(3) Long-term high-temperature storage and extended use at maximum
recommended operating conditions or both may result in a reduction of overall
device life. See
http://www.ti.com/ep_quality
for additional information on enhanced plastic packaging.