JAJSOJ2G December 1982 – April 2022 SN54HC573A , SN74HC573A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
tpd | CL = 50 pF, from D (input) to Q (output) |
VCC = 2 V | TA = 25°C | 77 | 175 | ns | |||
SN54HC573A | 265 | ||||||||
SN74HC573A | 220 | ||||||||
VCC = 4.5 V | TA = 25°C | 26 | 35 | ||||||
SN54HC573A | 53 | ||||||||
SN74HC573A | 44 | ||||||||
VCC = 6 V | TA = 25°C | 23 | 30 | ||||||
SN54HC573A | 45 | ||||||||
SN74HC573A | 38 | ||||||||
CL = 50 pF, from LE (input) to any Q (output) |
VCC = 2 V | TA = 25°C | 87 | 175 | |||||
SN54HC573A | 265 | ||||||||
SN74HC573A | 220 | ||||||||
VCC = 4.5 V | TA = 25°C | 27 | 35 | ||||||
SN54HC573A | 53 | ||||||||
SN74HC573A | 44 | ||||||||
VCC = 6 V | TA = 25°C | 23 | 30 | ||||||
SN54HC573A | 45 | ||||||||
SN74HC573A | 38 | ||||||||
ten | CL = 50 pF, from
OE (input) to any Q (output) |
VCC = 2 V | TA = 25°C | 68 | 150 | ns | |||
SN54HC573A | 225 | ||||||||
SN74HC573A | 190 | ||||||||
VCC = 4.5 V | TA = 25°C | 24 | 30 | ||||||
SN54HC573A | 45 | ||||||||
SN74HC573A | 38 | ||||||||
VCC = 6 V | TA = 25°C | 21 | 26 | ||||||
SN54HC573A | 38 | ||||||||
SN74HC573A | 32 | ||||||||
tdis | CL = 50 pF, from
OE (input) to any Q (output) |
VCC = 2 V | TA = 25°C | 47 | 150 | ns | |||
SN54HC573A | 225 | ||||||||
SN74HC573A | 190 | ||||||||
VCC = 4.5 V | TA = 25°C | 23 | 30 | ||||||
SN54HC573A | 45 | ||||||||
SN74HC573A | 38 | ||||||||
VCC = 6 V | TA = 25°C | 21 | 26 | ||||||
SN54HC573A | 38 | ||||||||
SN74HC573A | 32 | ||||||||
tt | CL = 50 pF to any Q (output) | VCC = 2 V | TA = 25°C | 28 | 60 | ns | |||
SN54HC573A | 90 | ||||||||
SN74HC573A | 75 | ||||||||
VCC = 4.5 V | TA = 25°C | 8 | 12 | ||||||
SN54HC573A | 18 | ||||||||
SN74HC573A | 15 | ||||||||
VCC = 6 V | TA = 25°C | 6 | 10 | ||||||
SN54HC573A | 15 | ||||||||
SN74HC573A | 13 | ||||||||
tpd | CL = 150 pF, from D (input)
to Q (output) |
VCC = 2 V | TA = 25°C | 95 | 200 | ns | |||
SN54HC573A | 300 | ||||||||
SN74HC573A | 250 | ||||||||
VCC = 4.5 V | TA = 25°C | 33 | 40 | ||||||
SN54HC573A | 60 | ||||||||
SN74HC573A | 50 | ||||||||
VCC = 6 V | TA = 25°C | 21 | 34 | ||||||
SN54HC573A | 51 | ||||||||
SN74HC573A | 43 | ||||||||
CL = 150 pF, from LE (input)
to any Q (output) |
VCC = 2 V | TA = 25°C | 103 | 225 | |||||
SN54HC573A | 335 | ||||||||
SN74HC573A | 285 | ||||||||
VCC = 4.5 V | TA = 25°C | 33 | 45 | ||||||
SN54HC573A | 67 | ||||||||
SN74HC573A | 57 | ||||||||
VCC = 6 V | TA = 25°C | 29 | 40 | ||||||
SN54HC573A | 60 | ||||||||
SN74HC573A | 50 | ||||||||
ten | CL = 150 pF, from
OE (input) to any Q (output) |
VCC = 2 V | TA = 25°C | 85 | 200 | ns | |||
SN54HC573A | 300 | ||||||||
SN74HC573A | 250 | ||||||||
VCC = 4.5 V | TA = 25°C | 29 | 40 | ||||||
SN54HC573A | 60 | ||||||||
SN74HC573A | 50 | ||||||||
VCC = 6 V | TA = 25°C | 26 | 34 | ||||||
SN54HC573A | 51 | ||||||||
SN74HC573A | 43 | ||||||||
tt | CL = 150 pF to any Q (output) | VCC = 2 V | TA = 25°C | 60 | 210 | ns | |||
SN54HC573A | 315 | ||||||||
SN74HC573A | 265 | ||||||||
VCC = 4.5 V | TA = 25°C | 17 | 42 | ||||||
SN54HC573A | 63 | ||||||||
SN74HC573A | 53 | ||||||||
VCC = 6 V | TA = 25°C | 14 | 36 | ||||||
SN54HC573A | 53 | ||||||||
SN74HC573A | 45 |