JAJSON1H March 2003 – August 2023 SN54HCT244 , SN74HCT244
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SNx4HCT244 device is organized as two 4-bit buffers and line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state. For the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.