JAJSG48Q July 1995 – September 2018 SN54LVCH245A , SN74LVCH245A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC | –0.5 | 6.5 | V | |
Input voltage range, VI(2) | –0.5 | 6.5 | V | |
Voltage range applied to any output in the high-impedance or power-off state, VO(2) | –0.5 | 6.5 | V | |
Voltage range applied to any output in the high or low state, VO(2)(3) | –0.5 | VCC + 0.5 | V | |
Input clamp current, IIK | VI < 0 | –50 | mA | |
Output clamp current, IOK | VO < 0 | –50 | mA | |
Continuous output current, IO | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | ||
Operating virtual junction temperature, Tj | 150 | °C | ||
Storage temperature range, Tstg | –65 | 150 | °C |