JAJSGM4 December 2018 SN55HVD233-SEP
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.6 | V | ||
Voltage at any bus pin (separately or common mode) | –7 | 12 | V | |||
VIH | High-level input voltage | D, LBK | 2 | 5.5 | V | |
VIL | Low-level input voltage | D, LBK | 0 | 0.8 | V | |
VID | Differential input voltage | –6 | 6 | V | ||
Resistance from RS to ground for slope control | 0 | 50 | kΩ | |||
VI(RS) | Input voltage at RS for standby | 0.75 VCC | 5.5 | V | ||
IOH | High-level output current | Driver | –50 | mA | ||
Receiver | –10 | |||||
IOL | Low-level output current | Driver | 50 | mA | ||
Receiver | 10 | |||||
TJ | Operating junction temperature(1) | –55 | 125 | °C |