JAJSGM4 December 2018 SN55HVD233-SEP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | See Figure 17 | 35 | 105 | ns | |
tPHL | Propagation delay time, high-to-low-level output | 35 | 105 | ns | ||
tsk(p) | Pulse skew (|tPHL – tPLH|) | 7 | ns | |||
tr | Output signal rise time | 2 | ns | |||
tf | Output signal fall time | 2 | ns |