SLOS913A October 2015 – February 2017 SN55HVD75-EP
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 6 | Bus I/O | Driver output or receiver input (complementary to B). |
B | 7 | Bus I/O | Driver output or receiver input (complementary to A). |
D | 4 | Digital input | Driver data input. |
DE | 3 | Digital input | Active-high driver enable. |
GND | 5 | Reference potential | Local device ground. |
R | 1 | Digital output | Receive data output . |
RE | 2 | Digital input | Active-low receiver enable. |
VCC | 8 | Supply | 3-V to 3.6-V supply. |