JAJSK49C June 2013 – March 2021 SN6501-Q1
PRODUCTION DATA
The following application circuits are shown for a 3.3 V input supply commonly taken from the local, regulated micro-controller supply. For 5 V input voltages requiring different turn ratios refer to the transformer manufacturers and their websites listed in Table 9-4.
| Coilcraft Inc. | http://www.coilcraft.com |
| Halo-Electronics Inc. | http://www.haloelectronics.com |
| Murata Power Solutions | http://www.murata-ps.com |
| Wurth Electronics Midcom Inc | http://www.midcom-inc.com |
Certain components might not possess AEC-Q100 Q1 qualification. For more detailed information on qualified components for automotive applications please refer to the automotive web page: http://www.ti.com/lsds/ti/apps/automotive/applications.page.
Figure 9-12 Isolated RS-485 Interface
Figure 9-13 Isolated Can Interface
Figure 9-14 Isolated RS-232 Interface
Figure 9-15 Isolated Digital Input Module
Figure 9-16 Isolated SPI Interface for an Analog Input Module With 16 Inputs
Figure 9-17 Isolated I2C Interface for an Analog Data Acquisition System With 4 Inputs and 4 Outputs
Figure 9-18 Isolated 4-20 mA Current Loop