JAJSK49C June 2013 – March 2021 SN6501-Q1
PRODUCTION DATA
When the supply voltage at Vcc ramps up to 2.4V typical, the internal oscillator starts operating at a start frequency of 300 kHz. The output stage begins switching but the amplitude of the drain signals at D1 and D2 has not reached its full maximum yet.