JAJSK49C June 2013 – March 2021 SN6501-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr-D | D1, D2 output rise time | VCC = 3.3 V ± 10%, See Figure 7-4 | 70 | ns | ||
VCC = 5 V ± 10%, See Figure 7-4 | 80 | |||||
tf-D | D1, D2 output fall time | VCC = 3.3 V ± 10%, See Figure 7-4 | 110 | ns | ||
VCC = 5 V ± 10%, See Figure 7-4 | 60 | |||||
tBBM | Break-before-make time | VCC = 3.3 V ± 10%, See Figure 7-4 | 150 | ns | ||
VCC = 5 V ± 10%, See Figure 7-4 | 50 |