JAJSHI0I February 2012 – January 2021 SN6501
PRODUCTION DATA
When the device supply has reached its nominal value ±10% the oscillator is fully operating. However variations over supply voltage and operating temperature can vary the switching frequencies at D1 and D2 between 250 kHz and 550 kHz for VCC = 3.3 V ±10%, and between 300 kHz and 620 kHz for VCC = 5 V ±10%.