JAJSGI2I september 2015 – august 2023 SN6505A , SN6505B
PRODUCTION DATA
The device has a dedicated enable pin to put the device in very low power mode to save power when not in use. Enable pin has an internal pull down resistor which keeps device disabled when not driven. When disabled or when VCC is < 1.7 V , both drain outputs, D1 and D2, are tri-stated.