JAJSGI2I september 2015 – august 2023 SN6505A , SN6505B
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as design parameters.
DESIGN PARAMETER | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 3.3 V ± 3% | |||
Output voltage | 5 V | |||
Maximum load current | 100 mA |