JAJSGI2I september 2015 – august 2023 SN6505A , SN6505B
PRODUCTION DATA
The transformer driver is designed for low-power push-pull converters with input and output voltages in the range of 2.25 V to 5.5 V. While converter designs with higher output voltages are possible, care must be taken that higher turns ratios don’t lead to primary currents that exceed the specified current limits of the device.