JAJSL90 September 2022 SN6507-Q1
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 3 V and 36 V nominal. If the input supply is located more than a few inches from the device, a 0.1 μF by-pass capacitor should be connected as close as possible to the device VCC pin and a 10 μF capacitor should be connected close to the transformer center-tap pin.