JAJSL90 September 2022 SN6507-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as design parameters.
PARAMETER | COMMENT | EXAMPLE VALUE | |||
---|---|---|---|---|---|
Fixed VIN | Input voltage for fixed input case | 24 V ± 2% | |||
Wide-ranging VIN | Input voltage range for wide-input case | 18 V
(min) 24 V (typ.) 30 V (max) |
|||
fSW | Switching frequency | 1 MHz ± 10% | |||
VOUT | Output voltage | 15 V | |||
ILOAD | Load current | 200 mA | |||
ILIM | Peak Current Limit | 500 mA | |||
UVLO | Under Voltage Lockout | 9 V | |||
SS | Soft-Start Time | 2 ms |