JAJSMI0H July 1985 – December 2021 SN65176B , SN75176B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | VO = 2.7 V, IO = –0.4 mA | 0.2 | V | |||
VIT– | Negative-going input threshold voltage | VO = 0.5 V, IO = 8 mA | –0.2(2) | V | |||
Vhys | Input hysteresis voltage (VIT+ – VIT–) | 50 | mV | ||||
VIK | Enable Input clamp voltage | II = –18 mA | –1.5 | V | |||
VOH | High-level output voltage | VID = 200 mV, IOH = –400 µA, see Figure 7-2 | 2.7 | V | |||
VOL | Low-level output voltage | VID = –200 mV, IOL = 8 mA, see Figure 7-2 | 0.45 | V | |||
IOZ | High-impedance-state output current | VO = 0.4 V to 2.4 V | ±20 | µA | |||
II | Line input current | Other input = 0 V(3) | VI = 12 V | 1 | mA | ||
VI = –7 V | –0.8 | ||||||
IIH | High-level enable input current | VIH = 2.7 V | 20 | µA | |||
IIL | Low-level enable input current | VIL = 0.4 V | –100 | µA | |||
rI | Input resistance | VI = 12 V | 12 | kΩ | |||
IOS | Short-circuit output current | –15 | –85 | mA | |||
ICC | Supply current (total package) | No load | Outputs enabled | 42 | 55 | mA | |
Outputs disabled | 26 | 35 |