JAJSMI0H July 1985 – December 2021 SN65176B , SN75176B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | VID = 0 to 3 V, see Figure 7-6 | 21 | 35 | ns | |
tPHL | Propagation delay time, high- to low-level output | 23 | 35 | |||
tPZH | Output enable time to high level | See Figure 7-7 | 10 | 20 | ns | |
tPZL | Output enable time to low level | 12 | 20 | |||
tPHZ | Output disable time from high level | See Figure 7-7 | 20 | 35 | ns | |
tPLZ | Output disable time from low level | 17 | 25 |