JAJSLR6J February 1997 – August 2022 SN65220 , SN65240 , SN75240
PRODUCTION DATA
For this design example, use the parameters listed in Table 10-1 as design parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Minimum breakdown voltage (TVS) | 6.5 V |
Maximum supply voltage (USB transceiver) | 5.5 V |
Typical junction capacitance (TVS) | 35 pF |
Maximum data rate (USB transceiver) | 12 Mbps |