JAJSPG9H August 1987 – January 2023 SN65ALS180 , SN75ALS180
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
VI or VIC | Voltage at any bus terminal (separately or common mode) | 12 | V | |||
–7 | ||||||
VIH | High-level input voltage | D, DE, and RE | 2 | V | ||
VIL | Low-level input voltage | D, DE, and RE | 0.8 | V | ||
VID | Differential input voltage(1) | ±12 | V | |||
IOH | High-level output current | Driver | –60 | mA | ||
Receiver | –400 | μA | ||||
IOL | Low-level output current | Driver | 60 | mA | ||
Receiver | 8 | |||||
TA | Operating free-air temperature | SN65ALS180 | –40 | 85 | °C | |
SN75ALS180 | 0 | 70 |