JAJSHQ0 July 2019 SN65C1168E-SEP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | See Figure 5 | 9 | 15 | 27 | ns | ||
tPHL | Propagation delay time, high- to low-level output | See Figure 5 | 9 | 15 | 27 | ns | ||
tTLH | Transition time, low- to high-level output | VIC = 0 V, see Figure 5 | 4 | 9 | ns | |||
tPHL | Transition time, high- to low-level output | 4 | 9 | ns |