JAJSHQ0 July 2019 SN65C1168E-SEP
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | –0.5 | 7 | V | |
VI | Input voltage | Driver, DE, RE | –0.5 | 7 | V |
A or B, Receiver | –14 | 14 | |||
VID | Differential input voltage(3) | Receiver | –14 | 14 | V |
VO | Output voltage | Driver | –0.5 | 7 | V |
Receiver | –0.5 | VCC + 0.5 | |||
IIK | Input clamp current | Driver, VI < 0 | –20 | mA | |
IOK | Output clamp current | Driver, VO < 0 | –20 | mA | |
Receiver | –20 | 20 | |||
IO | Output current | Driver | –150 | 150 | mA |
Receiver | –25 | 25 | |||
ICC | Supply current | 200 | mA | ||
GND current | –200 | mA | |||
TJ | Operating virtual junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |