JAJSFC7C September 2015 – July 2016 SN65DP149 , SN75DP149
PRODUCTION DATA.
Compliance testing is very system design specific. Properly designing the system and configuring the DP149 can help pass transmitter compliance for the system. The following information is the starting point to help prepare for compliance test. As each system is different there are many features in the DP149 to help tune the circuit. These include VOD adjust by changing the Vsadj resistor value or using I2C. Other knobs to turn are pre/de-emphasis and slew rate control. Passing HDMI1.4b compliance is easier to accomplish when using I2C as this provides more fine tuning capability.
For the SNx5DP149RSB:
Pin Strapping
HDMI1.4b
Vsadj Resistor = 6.5 kΩ
PRE_SEL = L for –2 dB
SLEW_CTL = NC
I2C
HDMI1.4b
Vsadj Resistor = 6.5 kΩ
VSWING_DATA & VSWING_CLK to -7% = Reg0Ch[7:2] = 111111
PRE_SEL = Reg0Ch[1:0] = 00: (Labeled HDMI_TWPST)
TX_TERM_CTL: Reg0Bh[4:3]
SLEW_CTL = Reg0Bh[7:6] = 10