JAJSCQ7A December 2016 – June 2018 SN65DSI84-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 2.175 | V | |
Input voltage | CMOS input pins | –0.5 | 2.175 | V | |
DSI input pins (DAxP, DAxN, DBxP, and DBxN) | –0.4 | 1.4 | V | ||
TA | Operating free-air temperature | –40 | 105 | °C | |
TJ | Junction temperature | –40 | 115 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |