JAJSFO1G September 2012 – June 2018 SN65DSI84
PRODUCTION DATA.
The SN65DSI84 can be configured for several different operating modes via LVDS_LINK_CFG (CSR 0x18.4), LEFT_RIGHT_PIXELS (CSR 0x10.7), and DSI_CHANNEL_MODE (CSR 0x10.6:5). These modes are summarized in Table 3. In each of the modes, video data can be 18 bpp or 24 bpp.
MODE | CSR 0x18.4 | DESCRIPTION |
---|---|---|
LVDS_LINK_CFG | ||
Single DSI Input to Single-Link LVDS | 1 | Single DSI Input on Channel A to Single-Link LVDS output on Channel A. |
Single DSI Input to Dual-Link LVDS | 0 | Single DSI Input on Channel A to Dual-Link LVDS output with Odd pixels on Channel A and Even pixels on Channel B. |