JAJSFO1G September 2012 – June 2018 SN65DSI84
PRODUCTION DATA.
For the 1920 x 1200 WUXGA 18-bpp Panel typical application design parameters, see Table 11.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 1.8V (±5%) |
CLOCK | DSIA_CLK |
REFCKL Frequency | N/A |
DSIA Clock Frequency | 490 MHz |
PANEL INFORMATION | |
LVDS Output Clock Frequency | 81 MHz |
Resolution | 1920 x 1200 |
Horizontal Active (pixels) | 960 |
Horizontal Blanking (pixels) | 144 |
Vertical Active (lines) | 1200 |
Vertical Blanking (lines) | 20 |
Horizontal Sync Offset (pixels) | 50 |
Horizontal Sync Pulse Width (pixels) | 50 |
Vertical Sync Offset (lines) | 1 |
Vertical Sync Pulse Width (lines) | 5 |
Horizontal Sync Pulse Polarity | Negative |
Vertical Sync Pulse Polarity | Negative |
Color Bit Depth (6bpc or 8bpc) | 6-bit |
Number of LVDS Lanes | 2 X [3 Data Lanes + 1 Clock Lane] |
DSI INFORMATION | |
Number of DSI Lanes | 1 X [4 Data Lanes + 1 Clock Lane] |
DSI Input Clock Frequency | 490MHz |
Dual DSI Configuration(Odd/Even or Left/Right) | N/A |