SLLSEJ5A July 2014 – December 2015 SN65DSI86-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DA0P | 19 | I | MIPI D-PHY Channel A Data Lane 0; data rate up to 1.5 Gbps. |
DA0N | 20 | ||
DA1P | 21 | I | MIPI D-PHY Channel A Data Lane 1; data rate up to 1.5 Gbps. |
DA1N | 22 | ||
DACP | 24 | I | MIPI D-PHY Channel A Clock Lane; operates up to 750MHz. Under proper conditions, this clock can be used instead of REFCLK to feed DP_PLL |
DACN | 25 | ||
DA2P | 27 | I | MIPI D-PHY Channel A Data Lane 2; data rate up to 1.5 Gbps. |
DA2N | 28 | ||
DA3P | 29 | I | MIPI D-PHY Channel A Data Lane 3; data rate up to 1.5 Gbps. |
DA3N | 30 | ||
DB0P | 4 | I | MIPI D-PHY Channel B Data Lane 0; data rate up to 1.5 Gbps. |
DB0N | 5 | ||
DB1P | 6 | I | MIPI D-PHY Channel B Data Lane 1; data rate up to 1.5 Gbps. |
DB1N | 7 | ||
DBCP | 8 | I | MIPI D-PHY Channel B Clock Lane; operates up to 750 MHz. |
DBCN | 9 | ||
DB2P | 10 | I | MIPI D-PHY Channel B Data Lane 2; data rate up to 1.5 Gbps. |
DB2N | 11 | ||
DB3P | 12 | I | MIPI D-PHY Channel B Data Lane 3; data rate up to 1.5 Gbps. |
DB3N | 13 | ||
ML0P | 37 | O | DisplayPort Lane 0 transmit differential pair. Supports 1.62Gbps, 2.16Gbps, 2.43Gbps, 2.7Gbps, 3.24Gbps, 4.32Gbps, and 5.4Gbps. All DisplayPort lanes transmit at the same data rate. |
ML0N | 38 | ||
ML1P | 39 | O | DisplayPort Lane 1 transmit differential pair. Supports 1.62Gbps, 2.16Gbps, 2.43Gbps, 2.7Gbps, 3.24Gbps, 4.32Gbps, and 5.4Gbps. All DisplayPort lanes transmit at the same data rate. |
ML1N | 40 | ||
ML2P | 44 | O | DisplayPort Lane 2 transmit differential pair. Supports 1.62Gbps, 2.16Gbps, 2.43Gbps, 2.7Gbps, 3.24Gbps, 4.32Gbps, and 5.4Gbps. All DisplayPort lanes transmit at the same data rate. |
ML2N | 45 | ||
ML3P | 46 | O | DisplayPort Lane 3 transmit differential pair. Supports 1.62Gbps, 2.16Gbps, 2.43Gbps, 2.7Gbps, 3.24Gbps, 4.32Gbps, and 5.4Gbps. All DisplayPort lanes transmit at the same data rate. |
ML3N | 47 | ||
AUXP | 34 | I/O | Aux Channel Differential Pair. |
AUXN | 35 | ||
TEST1 | 60 | I PD | Test Mode. When high, the SN65DSIx6 enters Test Mode. This pin should be left unconnected or tied to ground for normal operation. |
TEST2 | 55 | I/O PD | Used for internal test, HBR2 Compliance Eye, and Symbol Error Rate Measurement pattern. For normal operation, this pin should be pull-down to ground or left unconnected. Refer to DP Training and Compliance patterns for information on HBR2 Compliance Eye and Symbol Error Rate Measurement patterns. |
TEST3 | 50 | I | Used for Texas Instruments internal use only. This pin must be left unconnected or tied to ground through a 0.1µF capacitor. |
GPIO1 | 58 | I/O | General Purpose I/O. Refer to General Purpose Input and Outputs for details on GPIO functionality. When these pins are set high, they should be tied to the same 1.8V power rail where SN65DSIx6 VCCIO 1.8V power rail is connected. |
GPIO2 | 56 | ||
GPIO3 | 54 | ||
GPIO4 | 57 | ||
HPD | 32 | I PD | HPD Input. This input requires an 51K 1% series resistor. |
ADDR | 1 | I | Local I2C Interface Target Address Select. In normal operation, this pin is an input. When the ADDR pin is programmed high, it should be tied to the same 1.8V power rails where the SN65DSIx6 VCCIO 1.8V power rail is connected. |
EN | 2 | I PU | Chip Enable and Reset. Device is reset (shutdown) when EN is low. |
REFCLK | 51 | I | REFCLK. Frequency determined by value programmed in I2C register or value of GPIO[3:1] latched at rising edge of EN. Supported frequencies are: 12MHz, 19.2MHz, 26MHz, 27MHz, and 38.4MHz. This pin must be tied to or pulled down to ground when DACP/N feeds the DisplayPort PLL. |
SCL | 15 | I | Local I2C Interface Clock |
SDA | 16 | I/O | Local I2C Interface Data |
IRQ | 61 | O | Interrupt Signal |
GND | 23, 26, 52, 64, Thermal pad |
G | Reference Ground |
VCCA | 3, 14, 18, 31, 36, 41, 43, 48 |
P | 1.2V Power Supply for Analog Circuits. VCCA and VCC must be applied simultaneously. |
VCC | 17, 33, 49, 59, 62 | P | 1.2V Power Supply for digital core |
VPLL | 42 | P | 1.8V Power Supply for DisplayPort PLL |
VCCIO | 53, 63 | P | 1.8V Power Supply for Digital I/O. |