SLLSEJ5A July 2014 – December 2015 SN65DSI86-Q1
PRODUCTION DATA.
Each VCC power supply pin should have a 100-nF capacitor to ground connected as close as possible to SN65DSIx6. TI recommends to have one bulk capacitor (1 µF to 10 µF) on it. TI recommends to have the pins connected to a solid power plane
Each VCCA power supply pin should have a 100-nF capacitor to ground connected as close as possible to SN65DSIx6. TI recommends to have one bulk capacitor (1 µF to 10 µF) on it. TI recommends to have the pins connected to a solid power plane.
The VPLL and VCCIO pins can be tied together or isolated. Regardless of how these two supplies are connected, a 100-nF capacitor to ground should be placed as close as possible to each power pin. TI recommends to have a bulk capacitor (1 µF) near the VPLL pin.