JAJSQ80C september 2013 – october 2020 SN65DSI86
PRODUCTION DATA
Table 8-13 is provided as a guideline of the best DP configuration (datarate and number of lanes) for a specific video resolution and color depth. The preferred (P) setting assumes the eDP panel supports the 5.4 Gbps datarate.
COMMON VIDEO MODE NAME | VESA® TIMING NAME (HORIZONTAL × VERTICAL AT FRAME RATE) | PIXEL CLOCK RATE (MHz) | RGB666 | RGB888 | ||||||
---|---|---|---|---|---|---|---|---|---|---|
STREAM BIT RATE (Gbps) | REQUIRED NUMBER OF DP LANES AT | STREAM BIT RATE (Gbps) | REQUIRED NUMBER OF DP LANES AT | |||||||
1.62 Gbps | 2.7 Gbps | 5.4 Gbps | 1.62 Gbps | 2.7 Gbps | 5.4 Gbps | |||||
XGA | 1024 × 768 at 60 Hz CVT (reduced blanking) | 56 | 1.01 | 1 (P) | 1 | 1 | 1.34 | 2 | 1 (P) | 1 |
WXGA | 1280 × 768 at 60 Hz CVT (reduced blanking) | 68 | 1.23 | 1 (P) | 1 | 1 | 1.64 | 2 | 1 (P) | 1 |
WXGA | 1280 × 800 at 60 Hz CVT (reduced blanking) | 71 | 1.28 | 1 (P) | 1 | 1 | 1.7 | 2 | 1 (P) | 1 |
HD | 1366 × 768 at 60 Hz | 86 | 1.54 | 2 | 1 (P) | 1 | 2.05 | 2 | 1 (P) | 1 |
WXGA+ | 1440 × 900 at 60 Hz CVT (reduced blanking) | 89 | 1.6 | 2 | 1 (P) | 1 | 2.13 | 2 | 1 (P) | 1 |
SXGA+ | 1400 × 1050 at 60 Hz CVT (reduced blanking) | 101 | 1.82 | 2 | 1 (P) | 1 | 2.42 | 2 | 2 | 1 (P) |
HD+ | 1600 × 900 at 60 Hz (reduced blanking) | 108 | 1.94 | 2 | 1 (P) | 1 | 2.59 | 4 | 2 | 1 (P) |
WSXGA+ | 1680 × 1050 at 60 Hz CVT (reduced blanking) | 119 | 2.12 | 2 | 1 (P) | 1 | 2.86 | 4 | 2 | 1 (P) |
UXGA | 1600 × 1200 at 60 Hz CVT (reduced blanking) | 130 | 2.34 | 2 | 2 | 1 (P) | 3.13 | 4 | 2 | 1 (P) |
FHD | 1920 × 1080 at 60 Hz | 149 | 2.67 | 4 | 2 | 1 (P) | 3.56 | 4 | 2 | 1 (P) |
WUXGA | 1920 × 1200 at 60 Hz CVT (reduced blanking) | 154 | 2.77 | 4 | 2 | 1 (P) | 3.7 | 4 | 2 | 1 (P) |
WQXGA | 2560 × 1600 at 60 Hz CVT (reduced blanking) | 269 | 4.83 | 4 | 4 | 2 (P) | 6.44 | NA | 4 | 2 (P) |