JAJSQ80C september 2013 – october 2020 SN65DSI86
PRODUCTION DATA
The SN65DSI86 has user configurable VOD, pre-emphasis, and post-cursor2 levels. The post cursor 2 level is defined by the DP_POST_CURSOR2 level. The VOD and pre-emphasis levels are defined by the DP Link Training Lookup Table. The defaults settings from this lookup table are described in Table 8-11.
PRE-EMPHASIS | ||||
---|---|---|---|---|
VOD LEVEL | LEVEL 0 | LEVEL 1 | LEVEl 2 | LEVEL 3 |
Level 0 (400 mV) | Enabled (0 dB) | Enabled (3.74 dB) | Enabled (6.02 dB) | Disabled |
Level 1 (600 mV) | Enabled (0 dB) | Enabled (3.10 dB) | Enabled (5.19 dB) | Disabled |
Level 2 (800 mV) | Enabled (0 dB) | Enabled (2.50 dB) | Disabled | Disabled |
Level 3 | Disabled | Disabled | Disabled | Disabled |
All of these default values can be changed by modifying the values in the DP Link Training Lookup Table