JAJSQ80C september 2013 – october 2020 SN65DSI86
PRODUCTION DATA
The SN65DSI86 processes 18 bpp (RGB666) and 24 bpp (RGB888) DSI packets on each channel as illustrated below:
Lane 0 | Lane 1 | Lane 2 | Lane 3 |
---|---|---|---|
SOT | SOT | SOT | SOT |
0x3E | WC (LS Byte) | WC(MS Byte) | ECC |
R0-7:0 | G0-7:0 | B0-7:0 | R1-7:0 |
G1-7:0 | B1-7:0 | R2-7:0 | G2-7:0 |
B2-7:0 | R3-7:0 | G3-7:0 | B3-7:0 |
R4-7:0 | G4-7:0 | B4-7:0 | R5-7:0 |
G5-7:0 | B5-7:0 | CRC (LS Byte) | CRC (MS Byte) |
EOT | EOT | EOT | EOT |