JAJSD66A May 2017 – February 2022 SN65HVD1781A-Q1
PRODUCTION DATA
The SN65HVD1781A-Q1 is a half-duplex RS-485 transceiver that operates at data rates up to 1 Mbps.
The device features a wide common-mode operating range and bus-pin fault protection up to ±70 V. The device has an active-high driver enable and active-low receiver enable. A standby current of less than 1 µA can be achieved by disabling both driver and receiver.