JAJSF58O MARCH 2001 – April 2018 SN65HVD230 , SN65HVD231 , SN65HVD232
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
t(WAKE) | SN65HVD230 wake-up time from standby mode
with RS |
See Figure 25 | 0.55 | 1.5 | μs | |
SN65HVD231 wake-up time from sleep mode
with RS |
3 | 5 | μs | |||
Vref | Reference output voltage | -5 μA < I(Vref)< 5 μA | 0.45 VCC | 0.55 VCC | V | |
-50 μA < I(Vref)< 50 μA | 0.4 VCC | 0.6 VCC | ||||
I(Rs) | Input current for high-speed | V(Rs)< 1 V | –450 | 0 | μA |