JAJSF58O MARCH 2001 – April 2018 SN65HVD230 , SN65HVD231 , SN65HVD232
PRODUCTION DATA.
VIC | VID | VCANH | VCANL | R OUTPUT | |
---|---|---|---|---|---|
-2 V | 900 mV | -1.55 V | -2.45 V | L | VOL |
7 V | 900 mV | 8.45 V | 6.55 V | L | |
1 V | 6 V | 4 V | -2 V | L | |
4 V | 6 V | 7 V | 1 V | L | |
-2 V | 500 mV | -1.75 V | -2.25 V | H | VOH |
7 V | 500 mV | 7.25 V | 6.75 V | H | |
1 V | -6 V | -2 V | 4 V | H | |
4 V | -6 V | 1 V | 7 V | H | |
X | X | Open | Open | H |