SLLSEA2D December 2011 – May 2015 SN65HVD255 , SN65HVD256 , SN65HVD257
PRODUCTION DATA.
This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of
1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65HVD255 SN65HVD256 SN65HVD257 |
SOIC (8) | 4.90 mm × 3.91 mm |
Changes from C Revision (September 2013) to D Revision
Changes from B Revision (June 2012) to C Revision
Changes from A Revision (June 2012) to B Revision
Changes from * Revision (December 2011) to A Revision