SLLSEI3A September   2013  – November 2015 SN65HVD265 , SN65HVD266 , SN65HVD267

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configurations and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings: AEC
    3. 7.3 ESD Ratings: IEC
    4. 7.4 Transient Protection
    5. 7.5 Recommended Operating Conditions
    6. 7.6 Thermal Information
    7. 7.7 Electrical Characteristics
    8. 7.8 Switching Characteristics
    9. 7.9 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 TXD Dominant Timeout (DTO)
        1. 9.3.1.1 RXD Dominant Timeout (SN65HVD267)
        2. 9.3.1.2 Thermal Shutdown
        3. 9.3.1.3 Undervoltage Lockout
        4. 9.3.1.4 Fault Terminal (SN65HVD267)
        5. 9.3.1.5 Unpowered Device
        6. 9.3.1.6 Floating Terminals
        7. 9.3.1.7 CAN Bus Short Circuit Current Limiting
    4. 9.4 Device Functional Modes
      1. 9.4.1 Can Bus States
      2. 9.4.2 Normal Mode
      3. 9.4.3 Silent Mode
      4. 9.4.4 Driver and Receiver Function Tables
      5. 9.4.5 Digital Inputs and Outputs
        1. 9.4.5.1 5-V VCC Only Devices (SN65HVD265 and SN65HVD267)
        2. 9.4.5.2 5-V VCC with VRXD RXD Output Supply Devices (SN65HVD266)
        3. 9.4.5.3 5-V VCC with FAULT Open-Drain Output Device (SN65HVD267)
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Bus Loading, Length and Number of Nodes
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 CAN Termination
        2. 10.2.2.2 Functional Safety Using the SN65HVD267 in a Redundant Physical Layer CAN Network Topology
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Community Resources
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Specified for 2-Mbps CAN FD (CAN with Flexible Data Rate)
    • Short and Symmetrical Propagation Delay Times and Fast Loop Times for Enhanced Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Terminals are High Impedance (no load)
    • Power-Up/Down With Glitch Free Operation On Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Terminals
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD267: Receiver Dominant Time Out (RXD DTO)
    • SN65HVD267: FAULT Output Terminal
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation

2 Applications

  • 2-Mbps Operation in CAN with Flexible Data Rate Networks
  • 1-Mbps Operation in Highly Loaded CAN Networks Down to 10-kbps Networks Using TXD DTO
  • Industrial Automation, Control, Sensors and Drive Systems
  • Building, Security and Climate Control Automation
  • Telecom Base Station Status and Control
  • SN65HVD267: Functional Safety With Redundant and Multi-topology CAN networks
  • CAN Bus Standards Such as CANopen, DeviceNet, NMEA2000, ARNIC825, ISO11783, CANaerospace

3 Description

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) physical layer standard. It is designed for data rates in excess of 2 Mpbs (megabits per second) for CAN FD (CAN with flexible data rate), greater than 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD267 adds additional features, allowing easy design of redundant and multi-topology networks with fault indication for higher levels of safety in the CAN system.

Device Information (1)

PART NUMBER PACKAGE BODY SIZE
SN65HVD26xD SOIC (8) 4.90 mm × 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Functional Block Diagram

SN65HVD265 SN65HVD266 SN65HVD267 fbd_sllsei3.gif
Terminal 5 function is device dependent; NC on SN65HVD265, VRXD for RXD output level-shifting device on SN65HVD266, and FAULT Output on SN65HVD267
RXD logic output is driven to 5V VCC on 5V-only supply devices (SN65HVD265, SN65HVD267) and driven to VRXD on output level-shifting device (SN65HVD266).
RXD (Receiver) Dominant State Time Out is a device dependent option available only on SN65HVD267.

4 Revision History

Changes from * Revision (September 2013) to A Revision

  • Added Pin Configuration and Functions section, ESD Ratings table, Switching Characteristics table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
  • Changed Typical Redundant Physical Layer Topology Using the SN65HVD267, Figure 19Go