SLLSEI3A September 2013 – November 2015 SN65HVD265 , SN65HVD266 , SN65HVD267
PRODUCTION DATA.
INPUT | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
-1.1V | -2.0 V | 900 mV | L | VOL |
7.0 V | 6.1 V | 900 mV | L | |
-1.5 V | -2.0 V | 500 mV | H | VOH |
7.0 V | 6.5 V | 500 mV | H | |
Open | Open | X | H |