SLLSEI3A September 2013 – November 2015 SN65HVD265 , SN65HVD266 , SN65HVD267
PRODUCTION DATA.
This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) physical layer standard. It is designed for data rates in excess of 2 Mpbs (megabits per second) for CAN FD (CAN with flexible data rate), greater than 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD267 adds additional features, allowing easy design of redundant and multi-topology networks with fault indication for higher levels of safety in the CAN system.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
SN65HVD26xD | SOIC (8) | 4.90 mm × 3.91 mm |
Changes from * Revision (September 2013) to A Revision
PART NUMBER | I/O SUPPLY for RXD |
TXD DTO | RXD DTO | FAULT Output | COMMENT |
---|---|---|---|---|---|
SN65HVD265 | No | Yes | No | No | '251 and '1050 functional upgrade with Turbo CAN fast loop times and TXD DTO protection allowing data rates down to 10kbps |
SN65HVD266 | Yes | Yes | No | No | '251 and '1050 functional upgrade with Turbo CAN fast loop times and TXD DTO protection allowing data rates down to 10kbps. RXD output level shifting via RXD supply input. |
SN65HVD267 | No | Yes | Yes | Yes | '251 and '1050 functional upgrade with Turbo CAN fast loop times, TXD and RXD DTO protection allowing data rates down to 10kbps and fault output terminal |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | TXD | I | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
2 | GND | GND | Ground connection |
3 | VCC | Supply | Transceiver 5V supply voltage |
4 | RXD | O | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
5 | NC | NC | SN65HVD265: No Connect |
VRXD | Supply | SN65HVD266: RXD output supply voltage | |
FAULT | O | SN65HVD267: open drain FAULT output terminal | |
6 | CANL | I/O | Low level CAN bus line |
7 | CANH | I/O | High level CAN bus line |
8 | S | I | Mode select: S (silent mode) select terminal (active high) |