JAJSMH9O august 2009 – july 2023 SN65HVD3082E , SN65HVD3085E , SN65HVD3088E , SN75HVD3082E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | CL = 15 pF (see Figure 7-9) | HVD3082E HVD3085E | 75 | 200 | ns | |
HVD3086E | 100 | ||||||
tPHL | Propagation delay time, high-to-low-level output | HVD3082E HVD3085E | 79 | 200 | ns | ||
HVD3088E | 100 | ||||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | HVD3082E HVD3085E | 4 | 30 | ns | ||
HVD3088E | 10 | ||||||
tr | Output signal rise time | VID = –1.5 V to 1.5 V, CL = 15 pF (see Figure 7-9) | 1.5 | 3 | ns | ||
tf | Output signal fall time | 1.8 | 3 | ||||
tPZH | Output enable time to high level | CL = 15 pF, DE at 3 V (see Figure 7-10 and Figure 7-11) | HVD3082E HVD3085E | 5 | 50 | ns | |
HVD3088E | 30 | ||||||
tPZL | Output enable time to low level | HVD3082E HVD3085E | 10 | 50 | ns | ||
HVD3088E | 30 | ||||||
tPHZ | Output enable time from high level | HVD3082E HVD3085E | 5 | 50 | ns | ||
HVD3088E | 30 | ||||||
tPLZ | Output disable time from low level | HVD3082E HVD3085E | 8 | 50 | ns | ||
HVD3088E | 30 | ||||||
tPZH(SHDN) | Propagation delay time, shutdown-to-high-level output | CL = 15 pF, DE at 0 V, (see Figure 7-12) | 1600 | 3500 | ns | ||
tPZL(SHDN) | Propagation delay time, shutdown-to-low-level output | 1700 | 3500 |