JAJSMH9O august 2009 – july 2023 SN65HVD3082E , SN65HVD3085E , SN65HVD3088E , SN75HVD3082E
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable, active low |
DE | 3 | Digital input | Driver enable, active high |
D | 4 | Digital input | Driver data input |
GND | 5 | Reference potential | Local device ground |
A | 6 | Bus input/output | Driver output or receiver input (complementary to B) |
B | 7 | Bus input/output | Driver output or receiver input (complementary to A) |
VCC | 8 | Supply | 4.5-V to 5.5-V supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1, 8 | No Connect | Not Electrically Connected |
R | 2 | Digital output | Receive data output |
RE | 3 | Digital input | Receiver enable, active low |
DE | 4 | Digital input | Driver enable, active high |
D | 5 | Digital input | Driver data input |
GND | 6, 7 | Reference potential | Local device ground |
Y | 9 | Bus I/O | Differential transceiver input and output (complementary to Z) |
Z | 10 | Bus I/O | Differential transceiver input and output (complementary to Y) |
NC | 12 | No Connect | Not Electrically Connected |
NC | 11 | No Connect | Not Electrically Connected |
VCC | 13,14 | Supply | 4.5-V to 5.5-V supply |