JAJSPZ4F November 2006 – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | VID = -1.5 V to
1.5 V, CL = 15 pF, See Figure 6-8 |
75 | 100 | ns | |||
tPHL | Propagation delay time, high-to-low-level output | 79 | 100 | |||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | 4 | 10 | |||||
tr | Output signal rise time | 1.5 | 3 | |||||
tf | Output signal fall time | 1.8 | 3 | |||||
tPZH, tPZL | Output enable time | DE at VCC, See Figure 6-9 |
10 | 50 | ns | |||
From standby | DE at GND, See Figure 6-9 |
1.7 | 3.5 | μs | ||||
tPHZ, tPLZ | Output disable time | DE at GND or VCC, See Figure 6-9 |
7 | 50 | ns |