JAJSPZ4F November 2006 – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | ||
VI or VIC | Voltage at any bus terminal (separately or common mode) | –7(1) | 12 | ||||
VIH | High-level input voltage | D, DE, RE | 2 | VCC | V | ||
VIL | Low-level input voltage | D, DE, RE | 0 | 0.8 | |||
VID | Differential input voltage | –12 | 12 | V | |||
Dynamic, See Figure 7-1 | V | ||||||
IOH | High-level output current | Driver | –60 | mA | |||
Receiver | –10 | ||||||
IOL | Low-level output current | Driver | 60 | mA | |||
Receiver | 10 | ||||||
TJ | Junction temperature | 150 | °C | ||||
TA | Ambient still-air temperature | –40 | 85 |