JAJSPZ4F November 2006 – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL |
Propagation delay time, low-to-high-level
output Propagation delay time, high-to-low-level output |
HVD3080E | RL = 54 Ω, CL = 50 pF, See Figure 6-4 |
0.7 | 1.3 | μs | |
HVD3083E | 150 | 500 | ns | ||||
HVD3086E | 12 | 20 | ns | ||||
tr, tf |
Differential output signal rise time Differential output signal fall time |
HVD3080E | 0.5 | 0.9 | 1.5 | μs | |
HVD3083E | 200 | 300 | ns | ||||
HVD3086E | 7 | 15 | ns | ||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | HVD3080E | 20 | 200 | ns | ||
HVD3083E | 5 | 50 | ns | ||||
HVD3086E | 1.4 | 5 | ns | ||||
tPZH | Propagation delay time, high-impedance-to-high-level output |
HVD3080E | RL = 110 Ω, RE at 0 V, See Figure 6-5 |
2.5 | 7 | μs | |
HVD3083E | 1 | 2.5 | μs | ||||
HVD3086E | 13 | 30 | ns | ||||
tPHZ | Propagation delay time, high-level-to-high-impedance output |
HVD3080E | 80 | 200 | ns | ||
HVD3083E | 60 | 100 | ns | ||||
HVD3086E | 12 | 30 | ns | ||||
tPZL | Propagation delay time, high-impedance-to-low-level output | HVD3080E | RL = 110 Ω, RE at 0 V, See Figure 6-6 |
2.5 | 7 | μs | |
HVD3083E | 1 | 2.5 | μs | ||||
HVD3086E | 13 | 30 | ns | ||||
tPLZ | Propagation delay time, low-level-to-high-impedance output | HVD3080E | 80 | 200 | ns | ||
HVD3083E | 60 | 100 | ns | ||||
HVD3086E | 12 | 30 | ns | ||||
tPZH, | Propagation delay time, standby-to-high-level output (See Figure 6-5) | RL = 110 Ω, RE at 3 V | 3.5 | 7 | μs | ||
tPZL | Propagation delay time, standby-to-low-level output (See Figure 6-6) |